IESNA:LM-63-2002
[TEST]P948503
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18312
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2006.1 2191.1 2392.3 2606.1 2791.1 2946.1 3063.5 3132.3 3143.5 3109.8
3074.8 3072.3 3093.5 3139.8 3248.5 3519.8 4193.5 5204.7 6105.8 6798.3
7330.8 7833.2 8287 8713.2 8999.4 8586.9 6950.8 4862.2 3362.3 2261.1
953.7 302.5 143.7 62.5 20 0 0
2006.1 2194.9 2407.3 2613.6 2799.8 2954.8 3079.8 3148.5 3158.5 3128.5
3089.8 3088.5 3104.8 3152.3 3263.5 3476 4056 5042.2 6047.1 6764.6
7318.3 7875.7 8302 8719.4 9028.2 8761.9 7247 5174.7 3523.5 2344.8
1014.9 328.7 167.5 73.7 26.2 0 0
2006.1 2192.4 2398.6 2597.3 2774.8 2922.3 3036.1 3107.3 3114.8 3088.5
3059.8 3054.8 3072.3 3119.8 3226 3424.8 3896 4784.7 5784.6 6562.1
7137 7742 8315.7 8841.9 9286.9 9414.4 8394.4 6532.1 4407.2 2862.3
1324.9 522.5 293.7 162.5 75 25 0
2006.1 2177.4 2368.6 2558.6 2718.6 2854.8 2963.6 3019.8 3038.6 3027.3
3006.1 3003.6 3018.6 3041.1 3103.5 3229.8 3444.8 3939.7 4784.7 5754.6
6617.1 7418.3 8235.7 9005.7 9741.9 10316.8 10705.5 10736.8 10064.3 7984.5
4487.2 1606.1 645 345 158.7 36.2 0
2006.1 2152.4 2321.1 2494.8 2646.1 2774.8 2877.3 2946.1 2977.3 2984.8
2983.6 2991.1 3012.3 3032.3 3072.3 3163.5 3323.5 3564.8 4016 4778.4
5774.6 6838.3 7908.2 9021.9 9940.6 10808 11659.2 12610.4 13351.6 12806.7
10131.8 5580.9 2196.1 982.4 415 42.5 0
2006.1 2138.6 2287.4 2437.3 2574.8 2701.1 2803.6 2883.6 2927.3 2958.6
2981.1 3017.3 3072.3 3116 3157.3 3222.3 3361 3583.5 3923.5 4339.7
4953.4 5757.1 6672.1 7654.5 8668.2 9791.9 11046.8 12520.4 14550.3 15756.5
14415.3 10835.5 5893.4 2102.4 522.5 30 0
2006.1 2131.1 2277.4 2428.6 2562.3 2688.6 2797.3 2876.1 2923.6 2953.6
2984.8 3021.1 3073.5 3119.8 3168.5 3241 3376 3594.8 3937.2 4378.5
4967.2 5754.6 6648.3 7610.8 8644.4 9780.6 11063 12614.2 14547.8 15684
14219.1 10628.1 5864.6 2144.9 516.2 33.7 0
2006.1 2106.1 2226.1 2357.3 2483.6 2606.1 2716.1 2808.6 2874.8 2926.1
2979.8 3044.8 3116 3176 3234.8 3318.5 3453.5 3662.3 3972.2 4394.7
4932.2 5589.6 6378.3 7287 8314.5 9470.6 10733 12096.7 13771.6 15051.5
13301.6 8307 3768.5 1282.4 305 26.2 0
2006.1 2089.9 2179.9 2283.6 2396.1 2509.8 2622.3 2721.1 2811.1 2889.8
2972.3 3051.1 3126 3192.3 3267.3 3376 3532.3 3773.5 4136 4630.9
5285.9 6067.1 6973.3 7963.2 8970.7 10030.6 11119.3 12275.4 13425.4 13812.8
12272.9 8225.7 3538.5 1061.2 427.5 118.7 0
2006.1 2061.1 2126.1 2201.1 2294.8 2397.3 2497.3 2601.1 2696.1 2792.3
2889.8 2978.6 3053.5 3133.5 3218.5 3319.8 3477.3 3729.8 4119.7 4688.4
5428.4 6282.1 7195.8 8122 9044.4 9970.6 10924.3 11838 12254.2 11460.5
9024.4 4527.2 1222.4 463.7 252.5 70 0
2006.1 2031.1 2063.6 2116.1 2186.1 2262.4 2353.6 2442.3 2538.6 2628.6
2733.6 2834.8 2934.8 3039.8 3148.5 3278.5 3457.3 3734.8 4152.2 4775.9
5594.6 6565.8 7503.3 8310.7 9009.4 9670.6 10208.1 10335.6 9685.6 7913.2
4937.2 1804.9 362.5 111.2 38.7 13.7 0
2006.1 2016.1 2029.9 2069.9 2127.4 2191.1 2267.4 2346.1 2431.1 2522.3
2619.8 2719.8 2829.8 2942.3 3067.3 3217.3 3413.5 3702.3 4107.2 4662.2
5405.9 6268.3 7059.5 7552 7778.2 7819.5 7652 7122 6150.8 4715.9
2776.1 944.9 215 61.2 17.5 7.5 0
2006.1 1996.1 1997.4 2018.6 2057.4 2104.9 2162.4 2223.6 2284.9 2342.3
2406.1 2464.8 2533.6 2599.8 2672.3 2759.8 2888.6 3091 3411 3877.2
4476 5083.4 5502.1 5560.9 5225.9 4603.4 3713.5 2607.3 1486.2 680
291.2 110 41.2 16.2 7.5 1.2 0
2006.1 1961.1 1934.9 1919.9 1907.4 1884.9 1846.1 1784.9 1703.6 1607.4
1497.4 1381.2 1264.9 1161.2 1081.2 1022.4 979.9 963.7 1047.4 1241.2
1456.2 1632.4 1622.4 1337.4 937.4 625 432.5 301.2 201.2 125
78.7 50 25 10 2.5 0 0
2006.1 1928.6 1868.6 1793.6 1686.1 1552.4 1394.9 1218.7 1031.2 847.4
713.7 643.7 628.7 635 656.2 675 690 691.2 675 641.2
603.7 566.2 526.2 482.5 425 353.7 276.2 198.7 148.7 108.7
70 41.2 16.2 6.2 2.5 0 0
2006.1 1899.9 1792.4 1648.6 1451.2 1234.9 1008.7 808.7 693.7 655
635 617.5 603.7 590 582.5 577.5 571.2 557.5 527.5 483.7
440 396.2 353.7 305 256.2 213.7 182.5 155 122.5 83.7
42.5 21.2 10 3.7 0 0 0
2006.1 1871.1 1719.9 1489.9 1234.9 976.2 772.4 695 672.5 653.7
635 616.2 597.5 578.7 551.2 520 483.7 441.2 395 350
307.5 270 240 216.2 193.7 172.5 150 118.7 81.2 55
36.2 20 8.7 3.7 0 0 0
2006.1 1853.6 1647.4 1378.7 1076.2 821.2 717.5 696.2 676.2 655
637.5 616.2 593.7 566.2 531.2 487.5 440 391.2 340 290
248.7 222.5 203.7 186.2 167.5 148.7 127.5 101.2 80 63.7
46.2 30 10 1.2 0 0 0
2006.1 1828.6 1577.4 1258.7 946.2 761.2 720 700 680 658.7
640 620 596.2 563.7 520 473.7 417.5 361.2 300 256.2
227.5 210 196.2 181.2 165 145 120 98.7 82.5 65
47.5 30 8.7 0 0 0 0
2006.1 1826.1 1554.9 1212.4 896.2 753.7 727.5 706.2 685 665
645 622.5 598.7 563.7 521.2 465 401.2 337.5 285 245
220 203.7 188.7 172.5 153.7 130 103.7 86.2 70 53.7
36.2 20 5 0 0 0 0
2006.1 1826.1 1538.6 1187.4 874.9 753.7 732.5 711.2 687.5 665
645 623.7 600 568.7 528.7 473.7 406.2 338.7 281.2 238.7
213.7 198.7 183.7 166.2 145 115 88.7 73.7 60 45
28.7 11.2 1.2 0 0 0 0
2006.1 1832.4 1546.1 1191.2 874.9 753.7 732.5 711.2 688.7 667.5
646.2 625 602.5 572.5 532.5 471.2 403.7 333.7 276.2 235
212.5 197.5 181.2 165 142.5 107.5 83.7 70 55 40
25 8.7 0 0 0 0 0
